- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3018 items)
MultipacPRO 19" Chassis, Aluminum, for Eurocards Assembly
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components...
- Aluminum construction
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
Horizontal Rails Threaded Insert, M2.5
The threaded insert is a metal strip with thread M2.5.
- The collar screws used for fixing partia...
- Usable for all horizontal rails
EuropacPRO 19" Subrack Kit for Backplane, Wall Mount, Unshielded
Subrack for assembly to a wall or cabinet panel.
- Subrack with side panel type L ("light")
- For backplane mounting
- Internal and external dimensions in acco...
- IP 20, in accordance with IEC 60529
Interscale Mounting Bracket for 70 mm FHC
The mounting bracket enables a user to assemble a processor.
- Designed for ATX/ITX/Mini ITX & COM usin...
- Utilizes keep out zones to not interfere...
- Designed to assemble the 70 mm Flexible ...
Front Panel, Unshielded, Cut Outs for Coax Connectors
Aluminum, 2.5 mm, front anodized, conductive.
- Aluminum, 2.5 mm, front anodized, conductive
- 3 U, 4 HP
Varistar CP Glazed Door With 3-Point Locking
Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.
- Glazed Door With 3-Point Locking, With Lock
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Security glass, 6 mm
Varistar CP Base Plate, Multi-Piece
- To cover the base opening
- The multi-part base plate is open at the...
RackPower PDU, RP2xxx, 100-240 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower Spot Leak Detection Sensor
Spot Fluid Leak Sensor to detect punctual leak for nVent SCHROFF RackPower PDU's.
- Spot Fluid Leak Sensor to detect punctual leak
- 5 m Connection Cable
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
Guide Rail With Coding, preassembeld ESD Clip for CompactPCI/ VME64x, PC
With Coding type plastic guide rail for plug-in units or PCBs.
- NEW generation with coding type plastic ...
- Significantly increased stability, due t...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
Novastar Rear Panel Full Height
Rear Panel for aluminum extruded enclosure is connected with 2 twist-locking catches (Torx T30, with 1/4 turn).
- Incl. grounding
- 2 twist-locking catches (Torx T30, with 1/4 turn)
- St, 1 mm
Horizontal Rail, Front, Type L-OD, Light, Without Lip
The horizontal rail without a lip enables the use of a 6 U front panel for a subrack which is split into 2 x 3 U.
- For installation behind full-width front panel
- < 28 HP not to print
- Without lip (L-OD)
- Aluminum extrusion, anodized finish, con...