- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filter applied: 1
Products | 83 results (159 items)
Lightning Card Holder
- Mounts on the lightning conductor of the...
- Positive engagement latch improves card ...
- Mounting card holders with lightning car...
GEM Ground Enhancement Material
nVent ERICO Ground Enhancement Material (GEM) is a super conductive material to be used in case of poor soil conductivit...
- Maintains constant resistance for the li...
- Performs in all soil conditions even during dry spells
- Does not require periodic charging treatments or placement
- Does not require the continuous presence...
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode.
- Compact, yet high surge rated pluggable ...
- External back-up fuse is not required up to 315 A (IEC only)
- Retaining clip ensures enhanced vibratio...
- Red/Green status indication and change-o...
Early Streamer Emission Terminal
Lightning protection Early Streamer Emission (ESE) Air Terminal.
- Designed and tested to NF C 17-102 and similar standards
- Available in three models to suit specific site requirements
- Suitable for use with a variety of downc...
Fence Clamp, Two Conductors
Can provide ideal mounting points for conductors used throughout your grounding and bonding system.
- Theft-deterrent appearance
- Stainless steel hardware included
- Tin plating minimizes the risk of corrosion
PVT2 Photovoltaic Surge Protection Class II
Suited for use at the DC input of distributed string inverters in solar arrays.
- Suited for use at the DC input of distri...
- Thermal protection included to ensure safe failure modes
- Compact, yet high surge rated pluggable ...
Non-Insulated Stranded Conductor for Lightning Protection
Provides a path to ground for lightning currents.
- Provides a path to ground for lightning currents
FBC nVent ERIFLEX Flexibar/Cable to Busbar Clamp
Busbar Clamp that connects cable conductors, or nVent ERIFLEX Flexibar, to a busbar without the need for drilling.
- Very compact clamp for connecting cable ...
- Conductor is clamped with a pressure plate
- Clamps can be mounted and slid into posi...
- Connections can be added after busbar has been mounted
Side Receptor Socket
Mounting base for the side repceptor plug that is built into the blade wall during the manufacturing process. The socket...
- Controls depth of receptor disk
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
- Less than 12 °C (54 °F) temperature rise...
MBJ Grounding and Bonding Braid, Tinned Copper
Flat Tinned Copper Grounding Braid.
- Complete range of earth/ground flexible ...
- Integral palm, without tin or crimped lu...
- Resistant to vibration and fatigue, reducing maintenance
- Provides weight savings, material saving...