Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filter applied: 1
Products | 83 results (159 items)
Solar Bonding Lug
Bonds the frames and mounting structures of solar photo voltaic systems in accordance with NEC® requirements.
- Bonds the frames and mounting structures...
- Copper alloy is corrosion resistant and ...
- Lay-in feature allows for easy positioni...
Insulated Conductor for Wind Turbine Blade Protection
Insulated conductor for wind turbine blade protection.
- Insulation cold bend test per UL® 758
Steel Ground Plate
Unique grounding solution for distribution pole grounding.
- Provides a large surface area to dissipa...
- Includes a welded steel rod pigtail
PBC Braided Power Shunt
PBC Flat Braided Power Conductor.
- Ideal for transformer-busduct link
- Solid palms can be drilled to fit customer specific designs
- Extra flexible power connection and good...
Air Terminal Base, Horizontal Mount, Imperial Thread
Air Terminal Base, Horizontal Mount, Imperial Thread.
- Can be fastened mechanically or bonded u...
- Positive single bolt tension for multi-d...
Air Terminal Base, Vertical Mount, Imperial Thread
Air Terminal Base, Vertical Mount, Imperial Thread.
- For use on vertical surfaces
- Accommodates vertical or horizontal cable runs
- For positive bolt tension cable clamping
Service Entrance Suppressor(B), 320 kA
Economical primary surge protection suitable for point-of-entry facility protection.
- 320 kA 8/20 μs maximum surge rating per phase
- Excellent clamping and low UL voltage protection ratings
- Features relay alarming for power/phase ...
- Compact design can be directly mounted t...
Service Entrance Suppressor(F), 320 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
- Compact design can be directly mounted t...
- Front-facing design eases installation a...
- 320 kA 8/20 μs maximum surge rating per phase
- Up to 60 dB attenuation (10 kHz to 100 MHz)
Concept Single-Door Enclosures
Concept Enclosures are ideal for machine control applications.
- Seams continuously welded and ground smooth
- Corner-formed doors
- Simple easy-to-remove and install hinge ...
- High-torque threadless studs and fasteners on door
WaterShed Stainless Steel Wallmount Sloped Top Type 4X
WaterShed designed for sanitary washdown environments, particularly food and beverage manufacturing.
- Seams continuously welded and ground smooth
- Smooth Type 304 stainless steel lift-off bullet-style hinges
- Hinges are shielded by door
- Hinged side of door has provisions to al...