Varistar CP Steel Door, Perforated With Multi-Point Locking
Hover to magnify image or click to enlarge
Varistar CP Steel Door, Perforated With Multi-Point Locking
EMC doors with good contact with the frame and gasket to achieve high attenuation.
The 4 point locking helps achieve necessary contact to avoid EMI effects on electronics.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Perforated door with 4-point locking for EMC applications
- Interior galvanized
- Opening angle 180°
- Lever handle with push button
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.