Skip to main content

Please Select Your Country/Language Preferences

A10000123 Hover to magnify image or click to enlarge

XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable

nVent RAYCHEM XL-Trace self-regulating trace heating cables provide energy efficient and easy to use solutions for pipe freeze protection and flow maintenance in grease waste lines. Developed with low smoke zero halogen (LSZH) materials, to ensure the safest solution for modern building design.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Thickness 0.27 in
Nominal Width 0.54 in
Nominal Thickness 6.8 mm
Nominal Width 13.8 mm
Supply Voltage 220 – 240 V
Min Installation Temperature -40 °C
Min Installation Temperature -40 °F
Ground Path Type Braid
Outer Jacket Material Low Smoke Zero Halogen
Conductor Material Nickel-Plated Copper
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing