Skip to main content

Please Select Your Country/Language Preferences

2-Screw Pipe Clamps

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

Subcategories

nVent CADDY Macrofix NI Non-Insulated Pipe Clamps

nVent CADDY Macrofix NI Non-Insulated Pipe Clamps

nVent CADDY Macrofix Plus NI Non-Insulated Pipe Clamps

nVent CADDY Macrofix Plus NI Non-Insulated Pipe Clamps

Heavy Duty Pipe Clamps

Heavy Duty Pipe Clamps

Products | 7 results (156 items)

HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler

HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler

Pipe clamp with threaded combi nut; for use with heavy duty non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.591"–0.748" OD, 3/8" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.417"–1.614" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.126"–2.323" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.402"–2.835" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 3.74"–4.016" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.016"–4.252" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.882"–5.079" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.236"–5.512" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.866"–6.102" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.26"–6.496" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 0.591"–0.748" OD, 3/8" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.787"–0.945" OD, 1/2" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 0.787"–0.945" OD, 1/2" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.984"–1.181", 3/4" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 0.984"–1.181" OD, 3/4" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.22"–1.378", 1" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 1.22"–1.378", 1" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.575"–1.772", 1 1/4" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 1.575"–1.772", 1 1/4" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.89"–2.087", 1 1/2" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 1.89"–2.087" OD, 1 1/2" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 2.126"–2.323" OD
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.362"–2.559", 2" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 2.362"–2.559" OD, 2" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.992"–3.189", 2 1/2" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 2.992"–3.189", 2 1/2" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 3.465"–3.701", 3" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 3.465"–3.701" OD, 3" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.331"–4.567", 4" Pipe
Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 4.331"–4.567", 4" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 4.882"–5.079" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.512"–5.748" OD, 5" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 5.512"–5.748" OD, 5" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 6.26"–6.496" OD
Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.575"–6.811", 6" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 6.575"–6.811" OD, 6" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.929"–7.165" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 7.402"–7.638" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 7.835"–8.071" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.15"–8.504" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.622"–8.898" OD, 8" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 8.622"–8.898" OD, 8" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.937"–9.291" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 9.606"–9.843" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 9.882"–10.276" OD
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 10.512"–10.748" OD, 10" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 10.512"–10.748" OD, 10" Pipe
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 12.008"–12.441" OD
PH40504.jpg image

nVent CADDY Macrofix Plus Non-Insulated

Quick install 2-screw pipe clamp with threaded nut, for use with non-insulated metal and plastic pipe
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Plus Non-Insulated, 0.591"–0.748" OD
nVent CADDY Macrofix Plus Non-Insulated, 0.748"–0.906" OD
nVent CADDY Macrofix Plus Non-Insulated, 0.906"–1.142" OD
nVent CADDY Macrofix Plus Non-Insulated, 1.142"–1.378" OD
nVent CADDY Macrofix Plus Non-Insulated, 1.378"–1.614" OD
nVent CADDY Macrofix Plus Non-Insulated, 1.614"–1.89" OD
nVent CADDY Macrofix Plus Non-Insulated, 2.126"–2.441" OD
nVent CADDY Macrofix Plus Non-Insulated, 2.441"–2.835" OD
nVent CADDY Macrofix Plus Non-Insulated, 2.874"–3.268" OD
nVent CADDY Macrofix Plus Non-Insulated, 3.268"–3.661" OD
nVent CADDY Macrofix Plus Non-Insulated, 3.661"–4.055" OD
nVent CADDY Macrofix Plus Non-Insulated, 4.055"–4.449" OD
nVent CADDY Macrofix Plus Non-Insulated, 4.449"–4.843" OD
nVent CADDY Macrofix Plus Non-Insulated, 4.843"–5.236" OD
nVent CADDY Macrofix Plus Non-Insulated, 5.236"–5.63" OD
nVent CADDY Macrofix Plus Non-Insulated, 5.63"–6.024" OD
nVent CADDY Macrofix Plus Non-Insulated, 6.102"–6.496" OD
nVent CADDY Macrofix Plus Non-Insulated, 6.496"–6.89" OD
nVent CADDY Macrofix Plus Non-Insulated, 7.677"–8.071" OD
nVent CADDY Macrofix Plus Non-Insulated, 8.268"–8.661" OD
nVent CADDY Macrofix Plus Non-Insulated, 1.929"–2.165" OD
PH38719.jpg image

nVent CADDY Macrofix Non-Insulated M8/M10

Pipe clamp with threaded combi nut; for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Non-Insulated M8/M10, 0.59"–0.75" OD, 3/8" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, 0.75"–0.91" OD, 1/2" Pipe
Macrofix Non-Insulated M8/M10, 0.91"–1.14" OD, 3/4" Pipe
Macrofix Non-Insulated M8/M10, 1.14"–1.38" OD, 1" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, 1.38"–1.61" OD
Macrofix Non-Insulated M8/M10, 1.61"–1.89" OD, 1 1/4" Pipe
Macrofix Non-Insulated M8/M10, 1.89"–2.13" OD, 1 1/2" Pipe
Macrofix Non-Insulated M8/M10, 2.13"–2.44" OD, 2" Pipe
Macrofix Non-Insulated M8/M10, 2.44"–2.83" OD
Macrofix Non-Insulated M8/M10, 2.87"–3.27" OD, 2 1/2" Pipe
Macrofix Non-Insulated M8/M10, 3.27"–3.66" OD, 3" Pipe
Macrofix Non-Insulated M8/M10, 3.66"–4.06" OD, 3 1/2" Pipe
Macrofix Non-Insulated M8/M10, 4.06"–4.45" OD
Macrofix Non-Insulated M8/M10, 4.45"–4.84" OD, 4" Pipe
Macrofix Non-Insulated M8/M10, 4.84"–5.24" OD
Macrofix Non-Insulated M8/M10, 5.24"–5.63" OD, 5" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, 5.63"–6.02" OD
nVent CADDY Macrofix Non-Insulated M8/M10, 6.1"–6.5" OD
nVent CADDY Macrofix Non-Insulated M8/M10, 6.5"–6.89" OD, 6" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, 7.68"–8.07" OD
nVent CADDY Macrofix Non-Insulated M8/M10, 8.27"–8.66" OD, 8" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, 8.66"–9.06" OD
nVent CADDY Macrofix Non-Insulated M8/M10, 9.61"–10.04" OD
nVent CADDY Macrofix Non-Insulated M8/M10, 10.63"–11.02" OD, 10" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, 12.36"–12.76" OD, 12" Pipe
PH3742.jpg image

PX NI Heavy Duty Pipe Clamp with External Thread

Pipe clamp with externally threaded nut; for use with heavy duty non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 2.756"–2.874" OD, 1/2" Thr., 1.06"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 0.827"–0.984" OD, 1/2" Thr., 1.06"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 0.827"–0.984" OD, 1/2" Thread, 1.06"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 1.024"–1.22" OD, 1/2" Thr., 1.06"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 1.024"–1.22" OD, 1/2" Thread, 1.06"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 1.26"–1.417" OD, 1/2" Thr., 1.06"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 1.26"–1.417" OD, 1/2" Thread, 1.06"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 1.614"–1.811" OD, 1/2" Thr., 1.06"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 1.614"–1.811" OD, 1/2" Thread, 1.06"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 1.85"–2.047" OD, 1/2" Thr., 1.06"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 1.85"–2.047" OD, 1/2" Thread, 1.06"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 2.323"–2.48" OD, 1/2" Thr., 1.06"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 2.323"–2.48" , 1/2", 1.06"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 2.913"–3.11" OD, 1/2" Thr., 1.22"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 2.913"–3.11" OD, 1/2" Thread, 1.22"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 3.425"–3.622" OD, 1/2" Thr., 1.22"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 3.425"–3.622" OD, 1/2" Thread, 1.22"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 3.937"–4.134" OD, 1/2" Thread, 1.22"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 4.409"–4.606" OD, 1/2" Thr., 1.22"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 4.409"–4.606" OD, 1/2" Thread, 1.22"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 5.394"–5.63" OD, 3/4" Thread, 1.5"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 6.181"–6.417" OD, 3/4" Thread, 1.5"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 6.457"–6.654" OD, 3/4" Thr., 1.5"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 6.457"–6.654" OD, 3/4" Thread, 1.5"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 6.693"–6.89" OD, 3/4" Thread, 1.5"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 6.929"–7.165" OD, 3/4" Thread, 1.5"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 7.835"–8.071" OD, 3/4" Thread, 1.5"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 8.386"–8.622" OD, 3/4" Thread, 1.5"
PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 9.685"–9.921" OD, 3/4" Thr., 1.5"
PX NI HD Pipe Clamp w/Ext. Thread, S316, 9.685"–9.921" OD, 3/4" Thread, 1.5"
PH38719.jpg image

nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel

Pipe clamp with threaded combi nut; for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.59"–0.75" OD, 3/8" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.75"–0.91" OD, 1/2" Pipe
Macrofix Non-Insulated M8/M10, Stainless Steel, 0.91"–1.14", 3/4" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.14"–1.38" OD, 1" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.38"–1.61" OD
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.61"–1.89" OD, 1 1/4" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.89"–2.13" OD, 1 1/2" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.13"–2.44" OD, 2" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.44"–2.83" OD
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.87"–3.27" OD, 2 1/2" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.27"–3.66" OD, 3" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.66"–4.06" OD, 3 1/2" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.06"–4.45" OD
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.45"–4.84" OD, 4" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.84"–5.24" OD
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.24"–5.63" OD, 5" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.63"–6.02" OD
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.1"–6.5" OD
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.5"–6.89" OD, 6" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 7.68"–8.07" OD
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.27"–8.66" OD, 8" Pipe
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.66"–9.06" OD
nVent CADDY Macrofix Plus NI EZ with Easy Closure

nVent CADDY Macrofix Plus NI EZ with Easy Closure

Quick closing pipe clamp with threaded nut; for use with non-insulated metal and plastic pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1/2" Pipe, 0.787"–0.839" OD
Macrofix Plus NI EZ with Easy Closure, 3/4" Pipe, 0.984"–1.059"
Macrofix Plus NI EZ with Easy Closure, 1" Pipe, 1.26"–1.327"
Macrofix Plus NI EZ with Easy Closure, 1 1/4" Pipe, 1.575"–1.669"
Macrofix Plus NI EZ with Easy Closure, 1 1/2" Pipe, 1.902"–1.969"
Macrofix Plus NI EZ with Easy Closure, 2" Pipe, 2.374"–2.48"
nVent CADDY Macrofix Plus NI EZ with Easy Closure, 2 1/2" Pipe, 2.953"–2.996" OD
PH34155.jpg image

nVent CADDY Macrofix NI EZ with Easy Closure

Quick closing pipe clamp with threaded combi nut; for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix NI EZ with Easy Closure, 1.89"–2.126" OD, 1 1/2" Pipe
nVent CADDY Macrofix NI EZ with Easy Closure, 6.85"–7.244" OD
nVent CADDY Macrofix NI EZ with Easy Closure, 7.244"–7.677" OD