Thermostat With Integrated Temperature Sensor for Heaters or Fan
Hover to magnify image or click to enlarge
Thermostat With Integrated Temperature Sensor for Heaters or Fan
Catalog#: 20715-002
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- To switch heaters or fans
- Adjustment range 5 ... 60 °C
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Thermostat with clip-on attachment for 35 mm DIN rail EN 50022, voltage 200 ... 250 VAC and 100 ... 130 VAC | 1 | |
2 | Support rail, length 200 mm | 1 | |
3 | Connection cable, length 1.5 m | 1 | |
4 | Strain relief | 1 | |
5 | Assembly kit for cabinet assembly | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.