Skip to main content

Please Select Your Country/Language Preferences

A36H3012SSLP3PT Continuous Hinge With 3 Point Latch, Type 4X Hover to magnify image or click to enlarge

Stainless Steel Wallmount 3 Point Latch Type 4X

These enclosures feature nVent HOFFMAN's exclusive PowerGlide Handle with 3-point latching, ideal for indoor or outdoor applications that require corrosion protection, convenient access, and padlocking security.

Read more Read less

Industry Standards

UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997

NEMA/EEMAC Type 3R, 4, 4X, 12, 13

IEC 60529, IP66 Meets NEMA Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications

Thickness 2 mm
Thickness 14 ga
Finish Brushed #4
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.