Skip to main content

Please Select Your Country/Language Preferences

Core Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Works With
      • Cladding Material
      • Rack Height
          Apply
        • Finish
        • Frame Color
        • Length
            Apply
          • Locking Type
          • Material
          • Mounting
          • Package Quantity
          • Frame Color Code
          • Color Code
          • Cladding Color
          • EMC Shielding
          • Rack Width
          • Switched Outlets
          • Cladding Color Code
          • Width
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Coolant Feed
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter0

              SKUs | 660 results

              led light accessories

              LED Light Accessories, Female Connector for AC

              Catalog #: 60118-550

              • Product Type: Connector
              • Type: Female Connectors
                led light accessories

                LED Light Connection Cable With IEC 60320 C18 Connector for AC

                Catalog #: 60130-114

                • Product Type: Cable
                • Type: Connection Cable
                • Length: 500 mm
                  87927-992 light grey4.tif

                  19" Front Panel, Plastic, 1 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces

                  Catalog #: 87927-991

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Snapped in
                  • EMC Shielding: No
                    • Material: Plastic
                    • Front Finish: Raw
                    • Rear Finish: Raw
                    • Rack Height: 1 U
                    • Height: 43.71 mm
                    • Rack Width: 95 HP
                    • Width: 482 mm
                  87927-992 light grey4.tif

                  19" Front Panel, Plastic, 2 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces

                  Catalog #: 87927-992

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Snapped in
                  • EMC Shielding: No
                    • Material: Plastic
                    • Front Finish: Raw
                    • Rear Finish: Raw
                    • Rack Height: 2 U
                    • Height: 88.17 mm
                    • Rack Width: 95 HP
                    • Width: 482 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035

                  Catalog #: 30702-057

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 2 U
                    • Height: 88.1 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

                  Catalog #: 30702-058

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 3 U
                    • Height: 132.5 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19 front panel

                  19" Front Panel, 1 U, 4 mm, Al, Anodized

                  Catalog #: 40304-074

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 1 U
                    • Height: 43.6 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19 front panel

                  19" Front Panel, 2 U, 4 mm, Al, Anodized

                  Catalog #: 40304-075

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 2 U
                    • Height: 88.1 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19 front panel

                  19" Front Panel, 3 U, 4 mm, Al, Anodized

                  Catalog #: 40304-076

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 3 U
                    • Height: 132.5 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19 front panel

                  19" Front Panel, 4 U, 4 mm, Al, Anodized

                  Catalog #: 40304-077

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 4 U
                    • Height: 177 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19 front panel

                  19" Front Panel, 5 U, 4 mm, Al, Anodized

                  Catalog #: 40304-078

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 5 U
                    • Height: 221.4 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm
                  19 front panel

                  19" Front Panel, 6 U, 4 mm, Al, Anodized

                  Catalog #: 40304-079

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 6 U
                    • Height: 265.9 mm
                    • Rack Width: 95 HP
                    • Width: 483 mm