Skip to main content

Please Select Your Country/Language Preferences

Core Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Works With
      • Cladding Material
      • Rack Height
          Apply
        • Finish
        • Frame Color
        • Length
            Apply
          • Locking Type
          • Material
          • Mounting
          • Package Quantity
          • Frame Color Code
          • Color Code
          • Cladding Color
          • EMC Shielding
          • Rack Width
          • Switched Outlets
          • Cladding Color Code
          • Width
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Coolant Feed
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter0

              SKUs | 660 results

              24630-061.61.tif image

              Cable Tray for Varistar CP

              Catalog #: 24630-061

              • Product Type: Cable Tray
              • Product Family: Varistar CP
              • Material: Steel
              • Color: Black Grey
                • Color Code: RAL 7021
                • Height: 105 mm
                • Depth: 587 mm
                • Width: 70 mm
              Handle for ASSA Profile Cylinder

              Varistar CP Lever Handle for ASSA Cylinder

              Catalog #: 24630-062

              • Product Type: Handle
              • Handle Type: Front Handle
                Varistar CP Lever Handle

                Varistar CP Lever Handle for KABA Cylinder

                Catalog #: 24630-063

                • Product Type: Handle
                • Works With: Cabinet
                • Handle Type: Front Handle
                  ganging kit

                  Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 600W

                  Catalog #: 24630-068

                  • Product Type: Gasket Kit
                  • Type: Horizontal
                  • Works With: Cabinet
                  • Length: 600 mm
                    ganging kit

                    Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 800W

                    Catalog #: 24630-069

                    • Product Type: Gasket Kit
                    • Type: Horizontal
                    • Works With: Cabinet
                    • Length: 800 mm
                      ganging kit

                      Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 600W

                      Catalog #: 24630-071

                      • Product Type: Gasket Kit
                      • Type: Horizontal
                      • Works With: Cabinet
                      • Length: 600 mm
                        ganging kit

                        Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 800W

                        Catalog #: 24630-072

                        • Product Type: Gasket Kit
                        • Type: Horizontal
                        • Works With: Cabinet
                        • Length: 800 mm
                          19 front panel

                          19" Front Panel, 1 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-299

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 1 U
                            • Height: 43.6 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 2 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-301

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 2 U
                            • Height: 88.1 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 3 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-302

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 3 U
                            • Height: 132.5 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 4 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-303

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 4 U
                            • Height: 177 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 5 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-304

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 5 U
                            • Height: 221.4 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm