Document Pockets For Floor Standing Enclosures, DRBS
Hover to magnify image or click to enlarge
Document Pockets For Floor Standing Enclosures, DRBS
The stainless steel 316L document pocket can accommodate binders and other documents, and it is attached with screws, which provides a good solution when the enclosure is exposed to high temperatures, for example.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: A large steel document pocket fixed directly onto the door frame. Usable depth: 68 mm.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 piece with mounting accessories.
- The document pocket offers a strong fixation to the enclosure due to the installation method and material
- The document pockets screw fixation provides a good solution in environments where an adhesive fixation will not work, e.g. when exposed to high temperatures
Specifications
Finish | Brushed |
Material | Stainless Steel 316L |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.