Plastic Cable Plates, EHTC
Plastic Cable Plates, EHTC
The FL21 plastic gland plate is a flexible cable management solution that should be installed directly onto the enclosure after it has been machined, or by using an adapter gland plate and standard tools, which reduces the labour cost.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Gland plates suitable for leading through cables as well as different types of tubing. To be installed directly to the adapter gland plate AFA. Please see the cable management section.
- Material: Different types of polymers reinforced with a steel plate. Halogen free and UV resistant.
- Protection: IP 65.
- Finish: RAL 7035.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Thickness | 3 mm |
Thickness | 11 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.