Stainless Steel Glazed Doors, DNGS
Hover to magnify image or click to enlarge
Stainless Steel Glazed Doors, DNGS
Electrical components can be viewed while the transparent stainless steel door is closed, which keeps unauthorized personnel out and maintains the ingress protection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Transparent door fitted with clear safety glass to view the inside of the enclosure. Equipped with double-bit 3 mm lock system and door frame. Allows all options of the locking programme.
- Material: Frame: 2 mm AISI 304 stainless steel plate, AISI 316L (on request). Viewing area: 4 mm clear safety glass.
- Finish: 400 pre-grained stainless steel.
- Protection: IP 55, TYPE 12, 13, IK 07.
- Mounting requirements: Use hinge kit DNMKS01 if not for replacement of standard door.
- Pack quantity: 1 piece.
- Use hinge kit DNMKS01 if not for replacement of standard door
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Finish | Brushed |
Material | Stainless Steel 304 |
Color | Unpainted |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.