Skip to main content

Please Select Your Country/Language Preferences

Electric Heat Tracing

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Markets
  • Applications
  • Hazardous Area
Filter0

Subcategories

Heating Cables

Heating Cables

Control, Monitoring and Sensing

Control, Monitoring and Sensing

Heating Components and Accessories

Heating Components and Accessories

Heating Kits and Units

Heating Kits and Units

Products | 199 results (815 items)

A10000336

MI Series Jacketed Copper Heating Cable

For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
ACS-30-EU-UIT3_closed

ACS-30 User Interface Terminal

A user interface terminal for use in the ACS-30 control and monitoring system for commercial heat tracing applications.
A10000676.png

MI Series CuNi HDC/HDF Heating Cable

For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas.
TM20EX Mechanical Thermostat

TM20EX Mechanical Thermostat

Mechanical thermostat for surface sensing temperature control including temperature limiter. Suitable for hazardous areas.
A10000780.png

Pipe Entry Gland for ETL

A range of pipe glands used for in-pipe pipe freeze protection applications.
A10000033

Conduit System for Parallel Heating Cables

Conduit system for additional mechanical protection. Suitable for hazardous areas.
nVent RAYCHEM NGC-30

NGC-30 Series, Controller Board

A card rack module, for temperature input, alarms and switching.
A10000091

Protective Grommet

A range of silicone protective grommets.
A10000685.png

IceStop Rake Downspout Hanger Bracket

For mechanical support and protection of IceStop trace heating cables in roof and gutter de-icing applications.
A10000880

FMT Constant Wattage Parallel Heating Cable

For freeze protection and process temperature maintenance up to 150 °C. Suitable for hazardous areas.
A10000869

STS MT Skin-Effect Tracing Wire

Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications.
A10000868

STS HT Skin-Effect Tracing Wire

Electrical process temperature maintenance for high temperature pipelines and embedded applications.