Aisle Containment Swing Door, Manual, 1200W, RAL 7035
Aisle Containment Swing Door, Manual, 1200W, RAL 7035
Catalog#: 22130-583
Swing doors are the most widely used economical closing solutions in Aisle Containments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Accessories
Additional Product Details
Features
- Double doors suitable for an aisle width of 1200 mm
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, St, 1.5 mm; with single pane safety glass 6 mm and 180° hinge, 2‐point magnetic locking on main door, bolt locking on base on side door | 2 | |
2 | Fixing materials kit (for cabinet side) | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.