SKUs | 354 results
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
Catalog #: 30118-950
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 3 U
- Height (H): 132.5 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
Catalog #: 30118-951
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 4 U
- Height (H): 177 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
Catalog #: 30118-952
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 5 U
- Height (H): 221.4 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
Catalog #: 30118-953
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 6 U
- Height (H): 265.9 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
Catalog #: 30118-954
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 7 U
- Height (H): 310.3 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
Catalog #: 30118-955
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 8 U
- Height (H): 354.8 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
Catalog #: 30118-956
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 9 U
- Height (H): 399.2 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
Catalog #: 30118-957
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 10 U
- Height (H): 443.7 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
Catalog #: 30118-962
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 1 U
- Height (H): 43.6 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
Catalog #: 30118-963
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 2 U
- Height (H): 88.1 mm
- Rack Width: 95 HP
- Width (W): 483 mm