Skip to main content

Please Select Your Country/Language Preferences

A402DSC_m_sq.png Hover to magnify image or click to enlarge

Screw Cover Contoured Type 4

With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 6, 12, 13; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4, 6, 12, 13; File No. E61997

NEMA Type 4, 6, 12, 13

CSA, File No. 42186: Type 4, 12, 13

IEC 60529, IP67

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.