Products | 176 results (701 items)
Low-Profile End Seal Kit
Cold-applied, low profile end seal suitable for hazardous areas.
End Seal, Heat Shrink
Hot-applied under-insulation end-seal kits. Suitable for hazardous areas.
E507S-LS Mechanical Thermostat
For mechanical surface sensing temperature control in pipe freeze protection applications. Suitable for hazardous locations. Single pole switch.
AMC-1A Mechanical Thermostat
For mechanical ambient sensing temperature control in pipe freeze protection temperature applications.
Warning Label
For identifying heat traced pipes and tanks.
MI Series SS321 HSQ Heating Cable
For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas.
MONI-PT100-EXE RTD Sensor Assembly for Hazardous Areas
PT100 sensor for accurate temperature sensing in hazardous areas, with enclosure.
Support Bracket
A range of stainless steel support brackets for junction boxes and thermostats.
AMC-1B Mechanical Thermostat
For mechanical surface sensing temperature control in pipe freeze protection applications. Single pole switch.
Connection Kit, Cold-Applied
Cold-applied, heating cable core sealer kit. Suitable for hazardous areas.