Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 1000D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 1000D
Catalog#: 22130-309
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Static load-carrying capacity 75 kg
- St, 1.5 mm
- Incl. GND/grounding
- Width 495 mm
- For mounting on four 19" panel/slide mounts
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Perforated shelf, St, 1.5 mm, RAL 7035 | 1 | |
2 | Assembly kit incl. GND/earthing | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.