Mounting Profiles 19-Inch Partial Height, CIPP
Hover to magnify image or click to enlarge
Mounting Profiles 19-Inch Partial Height, CIPP
These partial profiles, that can be adjustable in height and depth , allow for the installation of 19" equipment, while customers maintain access to the components installed on the mounting plate within the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Partial height 19" vertical profiles to achieve 482.6 mm (19") mounting requirements on all sides. Adjustable in depth in steps of 25 mm using the CLPK click-in profiles.
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 pieces with mounting accessories.
- Mounting requirements: To be used with brackets CIC in 800 mm wide enclosures.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.