Single Door Enclosure Mild Steel, MAS
Hover to magnify image or click to enlarge
Single Door Enclosure Mild Steel, MAS
The mild steel single door wall mounted enclosure range, MAS, with a IP 66 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For outdoor installation, the use of a rain hood ARF and 100% polyester paint coating is recommended
- Body: Folded and seam welded. Four 8.5 mm diameter holes for wall fixing, pressed out in 20.4 mm diameter × 2 mm depressions, to allow air circulation around the rear part of the enclosure
- Door: Surface mounted with 130-degree opening; concealed removable hinges with captive pin
- Door: Hinges can be mounted to allow left or right hand opening
- Door: inner M6 welded studs to mount door profiles MMDP
- Door: Sealing is ensured by an injected one piece polyurethane gasket
- Lock: Customized lock with double-bit for easy opening of the door
- Gland plate: Situated at the far rear of the enclosure, to make cabling onto the mounting plate easier
- Mounting plate: The mounting plate is marked vertically at 10 mm intervals, for easy horizontal positioning of equipment
- Mounting plate: On the top and bottom there are holes to facilitate cable fixing
- Mounting plate: All sides, from 800 mm and above, are strengthened by folded edges
- Delivery: Enclosure with door and mounting plate; for height 600 mm and above, two door mounting profiles; gland plate(s) with gasket(s), plastic double-bit 3 mm key, mounting accessories, metallic key, for height 1000 mm and above
Specifications
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.