Padlocking Wing Knob, 1.97x1.30x1.00, Brushed, SS316
Hover to magnify image or click to enlarge
Padlocking Wing Knob, 1.97x1.30x1.00, Brushed, SS316
Catalog#: PTWPSS
Padlocking Wing Knob provides the ability to lock a cabinet, providing extra security while maintaining a higher UL rating. When installed it cannot be rotated and the cabinet is secured. The maximum padlock diameter is .31 (8mm). This Wing Knob should be used with an existing cam for installation; a cam is not included with wing knob. The Wing Knob maintains the cabinet rating Type 3R, 4, 4X, 12.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Padlocking Wing Knob provides the ability to lock a cabinet, providing extra security while maintaining a higher UL rating`
- When installed it cannot be rotated and the cabinet is secured
- The maximum padlock diameter is .31 (8mm)
- This Wing Knob should be used with an existing cam for installation; a cam is not included with wing knob
- The Wing Knob maintains the cabinet rating Type 3R, 4, 4X, 12.
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.