Commercial Lay-in Galvanized Flat-Cover Type 1 Wireway Lay-in Galvanized Flat-Cover Type 1 Wireway Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Height 2.5 in (25) 4 in (30) 6 in (30) 8 in (30) 10 in (21) 12 in (21) View All View Less Apply Height 64 mm (25) 102 mm (30) 152 mm (30) 203 mm (30) 254 mm (21) 305 mm (21) View All View Less Apply Width 2.5 in (25) 4 in (30) 6 in (30) 8 in (30) 10 in (21) 12 in (21) View All View Less Apply Width 64 mm (25) 102 mm (30) 152 mm (30) 203 mm (30) 254 mm (21) 305 mm (21) View All View Less Apply Depth 12 in (9) 18 in (3) 24 in (10) 36 in (10) 48 in (9) 60 in (10) 72 in (7) 120 in (10) View All View Less Apply Depth 305 mm (9) 457 mm (3) 610 mm (10) 914 mm (10) 1219 mm (9) 1524 mm (10) 1829 mm (7) 3048 mm (10) View All View Less Apply Protection Rating NEMA Type 1 IP30 (74) Filter1Filter applied: 1Category: Commercial Lay-in Galvanized Flat-Cover Type 1 WirewayView All Filters (1) SubcategoriesStraight Section Lay-in Galvanized Flat-Cover Type 1DetailsClosure Plate Lay-in GalvanizedDetailsElbow 90-Degree Lay-in GalvanizedDetailsUniversal U-Connector GalvanizedDetailsPanel Adapter Lay-in GalvanizedDetailsElbow Sweep 90-Degree Lay-in GalvanizedDetailsFlush Tee 90-Degree Lay-in GalvanizedDetailsSweep Tee Lay-in GalvanizedDetailsElbow 90-Degree Inside Opening Lay-in GalvanizedDetailsElbow 45-Degree Lay-in GalvanizedDetailsElbow 90-Degree Outside Opening Lay-in GalvanizedDetailsSupport Hanger GalvanizedDetailsTelescope Fitting GalvanizedDetailsElbow 90-Degree Tee-Cross Lay-in GalvanizedDetailsCross Fitting GalvanizedDetails