Skip to main content

Please Select Your Country/Language Preferences

ACCP35 Product Photo Hover to magnify image or click to enlarge

Safety Lockout

Safety Lockouts provide a means of using multiple padlocks on a secured power source. Manufactured with six station holes. Overall length is 5.06 in. (128 mm) and padlock holes are .38-in. (10-mm) in diameter.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.