Skip to main content

Please Select Your Country/Language Preferences

JB-SCszbw Product Photo Hover to magnify image or click to enlarge

Screw Cover Type 12

Ideal for a broad range of applications, this enclosure's screw cover is secured in each corner for a positive seal but easily removed for modifications.

Read more Read less

Industry Standards

UL 50, 50E Listed; Type 12, 13; File No. E27525

cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27525

UL 508A Listed; Type 12, 13; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997

NEMA/EEMAC: Type 12 and 13

CSA, File No. 42184: Type 12

IEC 60529, IP65

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.