Side Panels, SPM-NC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- A set of two panels to close the sides of single or bayed combinable floor standing enclosures
- Provides ingress protection for enclosure configurations
- Ensures that the installed electrical components are safe
- Protection: IP 55 | TYPE 12, 13 in combination with MCS. IP66 | TYPE 4, 12, 13 in combination with MCS-HP
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.