Straight Section Lay-in Flat-Cover Type 1
Hover to magnify image or click to enlarge
Straight Section Lay-in Flat-Cover Type 1
Lay-in Flat-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs. Sections are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Flat cover design allows for mounting flush with walls or ceilings. Keyhole screw slots on flat covers provide easy access. Sections are available in lengths from 12 inch to 120 inch, with or without knockouts.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lay-in Flat-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs
- Sections are completely open on one side so wires and cables can be laid in along wireway run
- No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system
- Flat cover design allows for mounting flush with walls or ceilings
- Keyhole screw slots on flat covers provide easy access
- Sections are available in lengths from 12 inch to 120 inch, with or without knockouts
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.