- Brands
- Applications
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Products | 75 results (933 items)
Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for...
- 99.9% pure electrolytic copper coating
- Rods have a high carbon steel core and t...
- Copper coating will not crack when bent or tear when driven
- Minimum copper coating of 10 mils on rods listed to UL® 467
nVent ERICO Cu-Bond Composite Cable
Bare concentric stranded conductor that consists of peripheral tinned copper plated steel which protects and conceals th...
- Outer strands comprised of tinned copper...
- Inner copper stranding is tinned for sup...
- Copper stranding inside of conductor inc...
- Available in three sizes/configurations ...
Non-Insulated Stranded Conductor
Stranded pure electrolytic copper cable conductors for a variety of applications.
- Stranded pure electrolytic copper cable ...
- Stranded grounded conductor cut into sta...
GEM Ground Enhancement Material
nVent ERICO Ground Enhancement Material (GEM) is a super conductive material to be used in case of poor soil conductivit...
- Maintains constant resistance for the li...
- Performs in all soil conditions even during dry spells
- Does not require periodic charging treatments or placement
- Does not require the continuous presence...
Cable to Ground Rod or Other Rounds, Rail
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connectio...
- Portable installation equipment with no ...
nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Cadweld Plus ignitor with improved ease of use, new safety features, can use AA or rechargeable batteries.
- Enhanced power tool style grip is ergonomic and easy to hold
- Self-closing trigger guard prevents acci...
- LED ignition counter provides instant fe...
- Five second delay in ignition is a safet...
Galvanized Theft Deterrent Cable
Function as copper conductors, but appear to be non-copper conductors and are difficult to cut and steal.
- Inner copper stranding is tinned for sup...
- Inner copper core provides increased con...
- More flexible and easier to work with th...
nVent ERICO Quickfill No-Mix Ground Enhancing Backfill
Quickfill is a no-mix ground-enhancing backfill that reduces resistance to ground and offers covenient instillation.
- Lowers system resistance to ground
- Low-dust formulation
- Water not needed to install or perform
- Fast installation with no mixing or cure time required
Universal Transient Barrier, Dual Pair
Compact design universal transient barrier provides protection of low-voltage circuits and transducers.
- Compact design universal transient barri...
- Separate plug and base design allows hot...
- Multi-stage protection and fine over-vol...
- Common-mode and differential-mode protec...
Ground Point
Cast grounding plate for equipment, machinery, or structure grounding points.
- Cast grounding plate for equipment, mach...
- May be installed flush in concrete floor or wall
- Cable connection under bolt tension
Copper Utility Ground Plate
Unique grounding solution for distribution pole grounding.
- Provides a large surface area to dissipa...
- Wrap around the bottom of a utility pole to install
Rebar Bonding Clamp
Rebar bonding clamp for lightning protection system.
- Provides bond from lightning protection system to rebar