Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 600W, 600D
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 600W, 600D
Catalog#: 10130-072
Basic rack to support cabling and networking equipment. Cooling via convection or top cover fans.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Available as side by side or standalone rack
- Cabling cabinet with two 19"planes and base/plinth
- Type of protection IP 20
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Brochure
Data Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame (Slim‐Line) from steel profiles, RAL 7021 | 1 | |
2 | Flat top cover, St, RAL 7021, without cut-out zone | 1 | |
3 | Front door: frame St, RAL 7035, withsafety glass 6 mm and 180° hinge, single point locking and lever handle (optionally with DIN profile half cylinder) | 1 | |
4 | Rear door, St, RAL 7035, with 180° hinge, single point locking and lever handle (optionally retrofittable with DIN profile half cylinder) | 1 | |
5 | Side panels, St, RAL 7035, with quarter-turn fastener | 2 | |
6 | Adaptor bracket for reduced width, St, finish AlZn, for reception of 19" panel/slide mounts (only with 800 mm wide cabinets) | 4 | |
7 | 19" panel/slide mount, St, RAL 7035, with EIA perforation (800 mm wide cabinets: assembled on the adaptor bracket for reduced width), 600 mm cabinet depth: distance to front door 50 mm, at 800 mm 150 mm, from 900 mm cabinet depth: 70 mm; depth-adjustable | 4 | |
8 | Base plate for lateral cable ducting, St, RAL 7021, subsequent lateral assembly of brush strip possible | 1 | |
9 | Base/plinth, RAL 7021, height 100 mm with front ventilation trim, mounted base/plinth trim, integrated feet | 1 | |
10 | Earthing kit, assembled | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.