Grounding/Grounding Busbar Kit for Ring Terminations, 1680 mm, 38 U
Hover to magnify image or click to enlarge
Grounding/Grounding Busbar Kit for Ring Terminations, 1680 mm, 38 U
Catalog#: 20118-862
Copper strip typically housed inside switchgear, panel boards, and busway enclosures for grounding. They are also used to connect high voltage equipment at electrical switchyards, and low voltage equipment in battery banks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- To screw on grounding cables with ring tabs
- Threaded fixing points M5 in intervals of 20 mm
- Assembly insulated from the frame
- Maximum current capacity 200 A
- Connection 35 mm² with a clamp (accessory 21120-209)
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Insulating support, plastic | 3 | |
2 | Busbar, copper, untreated, 15 x 5 mm, fixing points M5 in intervals of 20 mm | 1 | |
3 | Screw D4x14 | 3 | |
4 | Self-tapping screw M6x13 | 3 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.