Skip to main content

Please Select Your Country/Language Preferences

ADR Photo Hover to magnify image or click to enlarge

Double Door Enclosure Stainless Steel, ADR

The double door wall mounted stainless steel enclosure range, ADR, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Read more Read less

Industry Standards

UL 508A Listed; Type 12; File No. E92044

cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12; File No. E92044

NEMA/EEMAC Type 12

CSA, File No. 1442951: Type 12

IEC 62208 IP55

KEMA, GOST, DNV, CE, Lloyds, Maritime

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 1.5 mm
Door Thickness 2 mm
Door Thickness 14 ga
Body Thickness 16 ga
Finish Brushed
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.