Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Locking Type
      • Material
      • Mounting
      • Package Quantity
      • Frame Color Code
      • Color
      • Color Code
      • Cladding Color
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Cladding Color Code
        • Width
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Protection Rating
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter1

              Filter applied: 1

              SKUs | 501 results

              19 front panel

              19" Front Panel, 8 U, 3 mm, Al, RAL7035

              Catalog #: 30118-307

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 8 U
                • Height (H): 354.8 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 9 U, 3 mm, Al, RAL7035

              Catalog #: 30118-308

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 9 U
                • Height (H): 399.2 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 10 U, 3 mm, Al, RAL7035

              Catalog #: 30118-309

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 10 U
                • Height (H): 443.7 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 1 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-948

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 1 U
                • Height (H): 43.6 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 2 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-949

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 2 U
                • Height (H): 88.1 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 3 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-950

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 3 U
                • Height (H): 132.5 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 4 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-951

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 4 U
                • Height (H): 177 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 5 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-952

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 5 U
                • Height (H): 221.4 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 6 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-953

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 6 U
                • Height (H): 265.9 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 7 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-954

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 7 U
                • Height (H): 310.3 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 8 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-955

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 8 U
                • Height (H): 354.8 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 9 U, 3 mm, Al, RAL 7021

              Catalog #: 30118-956

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 9 U
                • Height (H): 399.2 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm