Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Locking Type
      • Material
      • Mounting
      • Package Quantity
      • Frame Color Code
      • Color
      • Color Code
      • Cladding Color
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Cladding Color Code
        • Width
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Protection Rating
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter1

              Filter applied: 1

              SKUs | 503 results

              19 front panel

              19" Front Panel, 7 U, 4 mm, Al, Anodized

              Catalog #: 40304-080

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: Yes
                • Rack Height: 7 U
                • Height (H): 310.3 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 8 U, 4 mm, Al, Anodized

              Catalog #: 40304-081

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: Yes
                • Rack Height: 8 U
                • Height (H): 354.8 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 9 U, 4 mm, Al, Anodized

              Catalog #: 40304-082

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: Yes
                • Rack Height: 9 U
                • Height (H): 399.2 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              19 front panel

              19" Front Panel, 10 U, 4 mm, Al, Anodized

              Catalog #: 40304-083

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: Yes
                • Rack Height: 10 U
                • Height (H): 443.7 mm
                • Rack Width: 95 HP
                • Width (W): 483 mm
              document pocket

              Document Pocket, A4, Plastic

              Catalog #: 60100-302

              • Product Type: File Holder
                cable channel

                Cable Channel, 2000H 60W 60D

                Catalog #: 60103-010

                • Product Type: Cable Tray
                • Type: Cable Channel
                  cable channel

                  Cable Channel, 2000H 30W 60D

                  Catalog #: 60103-011

                  • Product Type: Cable Tray
                  • Type: Cable Channel
                    led light accessories

                    LED Light Accessories, Input Cable for AC

                    Catalog #: 60118-546

                    • Product Type: Cable
                    • Type: Connection Cable
                    • Length: 2000 mm
                      led light accessories

                      LED Light Accessories, Extension Cable for AC

                      Catalog #: 60118-548

                      • Product Type: Cable
                      • Type: Connection Cable
                      • Length: 1000 mm
                        led light accessories

                        LED Light Accessories, Female Connector for AC

                        Catalog #: 60118-550

                        • Product Type: Connector
                        • Type: Female Connectors