Split Bottom Plates Stainless Steel, CBPS
Hover to magnify image or click to enlarge
Split Bottom Plates Stainless Steel, CBPS
A split bottom plate offers a flexible cabling solution and eliminates the need for individual cable glands. The protection degree is maintained by using a separate gasket.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Fitted in place of the standard one piece bottom plate, allows direct cable entry. To achieve perfect sealing around the cables use the gasket kit BG01.
- Material: AISI 304 / AISI 316L pre-grained stainless steel.
- Bottom plates: 1.5 mm.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 kit of two part bottom plate.
- To achieve perfect sealing around the cables use the gasket kit BG01
- One kit of two part bottom plate
Specifications
Thickness | 0.06 in |
Thickness | 1.5 mm |
Finish | Brushed |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.