- Length (L)
- Mounting
- Color Code
- Finish
- EMC Shielding
- Rack Width
- Width (W)
- Width
- Depth
- Front Finish
- Static Load
- Rear Finish
Filter applied: 1
SKUs | 602 results
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 4" dia
Catalog #: CAT64HPRD
- Material: Steel
- Finish: Pregalvanized;Painted
- Color: Red
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Height (H): 7.42"
- Height (H): 188.47 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 2 Tier
Catalog #: CAT64HPSCM2
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 2
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 5 7/16"
- Width (W): 138 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 120lb
- Static Load 1 (F1): 540N
- Static Load 2 (F2): 120lb
- Static Load 2 (F2): 540N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 3 Tier
Catalog #: CAT64HPSCM3
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 3
- Height (H): 22 3/4"
- Height (H): 578 mm
- Width (W): 5 7/16"
- Width (W): 138 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 180lb
- Static Load 1 (F1): 810N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 4 Tier
Catalog #: CAT64HPSCM4
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 4
- Height (H): 30 1/4"
- Height (H): 768 mm
- Width (W): 5 7/16"
- Width (W): 138 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 240lb
- Static Load 1 (F1): 1080N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook with Shot-Fire Bracket, 4" dia
Catalog #: CAT64HPSF
- Material: Steel
- Finish: Electrogalvanized;Pregalvanized
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Height (H): 8"
- Height (H): 203.2 mm
- A: 1.3"
- A: 33 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook with C Purlin Clip, 4" dia, 1/16"–1/4" Flange
Catalog #: CAT64HPVF14
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Flange Thickness (FT): 0.0600" - 1/4"
- Flange Thickness (FT): 1.5 - 6 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook, PG, Painted, White, 4" dia
Catalog #: CAT64HPWH
- Material: Steel
- Finish: Pregalvanized;Painted
- Color: White
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Height (H): 7.42"
- Height (H): 188.47 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 4" dia
Catalog #: CAT64HPYL
- Material: Steel
- Finish: Pregalvanized;Painted
- Color: Yellow
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Height (H): 7.42"
- Height (H): 188.47 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip, 1/4" Rod, #12–#8 Wire
Catalog #: CATHP4Z34
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Rod Size (RS): 1/4";5/16";3/8"
- Rod Size (RS): 4;6;8;10
- Wire Size: #12 - #8
- Wire Size: 3.9 - 4.8 mm
- Flange Thickness (FT): 0.1250" - 0.4375"
- Flange Thickness (FT): 3.0 - 9.5 mm
- Static Load (F): 30lb
- Static Load (F): 130N
nVent CADDY Cat HP J-Hook Bracket with Shot-Fire Bracket
Catalog #: CATHPABSF
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Width (W): 1 9/16"
- Width (W): 39.7 mm
- A: 1.3"
- A: 33 mm
- Static Load (F): 100lb
- Static Load (F): 440N