Skip to main content

Please Select Your Country/Language Preferences

2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com Hover to magnify image or click to enlarge

ProTek Double-Hinge Solid Type 4 12, 24.09x23.62x14.96, Lt Gray, Steel

Catalog#: PTHS242415G4

ProTek Double-Hinged cabinets are an excellent, off-the-shelf choice for mounting 19-inch rack, panel-mounted devices or other electronic equipment. The cabinets are designed to provide both front and rear access to 19-inch rack-mounted equipment. They provide protection against water, dirt, corrosive agents and other contaminants. ProTek is an excellent choice for applications where space is at a premium and the only option is wall mounting. ProTek comes in a broad range of sizes, materials and configurations to meet many demanding applications.

Read more Read less

Industry Standards

UL 508A Listed; File Number E61997

cUL Listed per CSA C22.2 No. 94; File Number E619967

Solid Door: Type 4 and 12

Window Door: Type 12

Solid Door, Stainless Steel: Type 4, 4X and 12

NEMA / EEMAC: Type 4, 4X or 12

IEC 60529, IP66 or IP55, IK 10

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories HOFFMAN On Demand Alternatives
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us