Skip to main content

Please Select Your Country/Language Preferences

Networking Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Height
          Apply
        • Material
        • Mounting
        • Package Quantity
        • Frame Color Code
        • Color
        • Color Code
        • Cladding Color
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Cladding Color Code
          • Width (W)
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Rear Finish
                  • Static Load
                      Apply
                    • Treated Edges
                    • Static Load
                        Apply
                      • Protection Rating
                      Filter1

                      Filter applied: 1

                      SKUs | 276 results

                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 1200x600x900mm, Black, Steel

                      Catalog #: PS1C1269B

                      • Height: 47.74 in / 1213 mm
                      • Width: 23.87 in / 606 mm
                      • Depth: 35.36 in / 898 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 1200x700x800mm, Black, Steel

                      Catalog #: PS1C1278B

                      • Height: 47.74 in / 1213 mm
                      • Width: 27.87 in / 708 mm
                      • Depth: 31.43 in / 798 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x700x1000mm, Black, Steel

                      Catalog #: PS1C21710B

                      • Height: 85.14 in / 2163 mm
                      • Width: 27.87 in / 708 mm
                      • Depth: 39.3 in / 998 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x700x1100, Black, Steel

                      Catalog #: PS1C21711B

                      • Height: 85.14 in / 2163 mm
                      • Width: 27.87 in / 708 mm
                      • Depth: 43.22 in / 1098 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x700x1200, Black, Steel

                      Catalog #: PS1C21712B

                      • Height: 85.14 in / 2163 mm
                      • Width: 27.87 in / 708 mm
                      • Depth: 47.17 in / 1198 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x700x800mm, Black, Steel

                      Catalog #: PS1C2178B

                      • Height: 85.14 in / 2163 mm
                      • Width: 27.87 in / 708 mm
                      • Depth: 31.43 in / 798 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x700x900mm, Black, Steel

                      Catalog #: PS1C2179B

                      • Height: 85.14 in / 2163 mm
                      • Width: 27.87 in / 708 mm
                      • Depth: 36.36 in / 898 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x800x1000mm, Black, Steel

                      Catalog #: PS1C21810B

                      • Height: 85.14 in / 2163 mm
                      • Width: 31.81 in / 808 mm
                      • Depth: 39.3 in / 998 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x800x1100, Black, Steel

                      Catalog #: PS1C21811B

                      • Height: 85.14 in / 2163 mm
                      • Width: 31.81 in / 808 mm
                      • Depth: 43.22 in / 1098 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x800x1200, Black, Steel

                      Catalog #: PS1C21812B

                      • Height: 85.14 in / 2163 mm
                      • Width: 31.81 in / 808 mm
                      • Depth: 47.17 in / 1198 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x800x800mm, Black, Steel

                      Catalog #: PS1C2188B

                      • Height: 85.14 in / 2163 mm
                      • Width: 31.81 in / 808 mm
                      • Depth: 31.43 in / 798 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel
                      ProLine S1 Cabinet; ProLine S1 Server Cabinet

                      ProLine S1 Cabinet, 2150x800x900mm, Black, Steel

                      Catalog #: PS1C2189B

                      • Height: 85.14 in / 2163 mm
                      • Width: 31.81 in / 808 mm
                      • Depth: 35.36 in / 898 mm
                      • Protection Rating: NEMA Type 1; IP20
                        • Product Family: ProLine S1
                        • Material: Mild Steel