Skip to main content

Please Select Your Country/Language Preferences

Product Page

RackChiller CDU800

Coolant Distribution Unit

Product Specifications
INSIGHTS

Coolant Distribution Units

3 Sizes of CDU's Multiple Configurations

Learn more
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Color
  • Width
      Apply
    • Works With
    • Rack Height
        Apply
      • Depth
          Apply
        • Height (H)
        • Height
            Apply
          • Material
          • Color Code
          • Width (W)
          • Depth (D)
          • Supply Voltage
          • Redundant Power Supply
          • Coolant Feed
          Filter1

          Filter applied: 1

          SKUs | 69 results

          RackChiller Rack Manifold

          RackChiller Rack Manifold , Jet Black, Stainless Steel, Standard

          Catalog #: RCM42001

          • Product Family: RackChiller Manifold
          • Material: Stainless Steel
            RackChiller Rack Manifold

            RackChiller Rack Manifold , Jet Black, Stainless Steel, Hose Whip

            Catalog #: RCM42001H

            • Product Family: RackChiller Manifold
            • Material: Stainless Steel
              Coolant Distribution Unit, CDU, direct to chip cooling, in row cooling, data center cooling

              RackChiller CDU800 Coolant Distribution Unit, 87x31x47in, 800kW, 3PH 480V

              Catalog #: CDU8004L002

              • Height (H): 87 in / 2210 mm
              • Width (W): 31 in / 787 mm
              • Depth (D): 47 in / 1194 mm
              • Product Family: RackChiller CDU
                • Material: Mild Steel
              Varistar LHX+45 RackChiller_chiller

              Varistar LHX+ 45 In-Rack Air-Water Cooler, 1000D

              Catalog #: 10630-100

              • Product Type: Air/Liquid Heat Exchanger
              • Product Family: Varistar
              • Width: 300 mm
              • Depth: 1000 mm
                • Height: 2000 mm
                • Supply Voltage: 200 – 240 V
                • Coolant Feed: Top; Bottom
              Varistar LHX+45 RackChiller_chiller

              Varistar LHX+ 45 In-Rack Air-Water Cooler, 1200D

              Catalog #: 10630-101

              • Product Type: Air/Liquid Heat Exchanger
              • Product Family: Varistar
              • Width: 300 mm
              • Depth: 1200 mm
                • Height: 2000 mm
                • Supply Voltage: 200 – 240 V
                • Coolant Feed: Top; Bottom
              RackChiller45_chiller.png

              RackChiller In-Row 45 Air-Water Cooler, 1000D

              Catalog #: 10630-102

              • Product Type: Air/Liquid Heat Exchanger
              • Product Family: RackChiller
              • Width: 300 mm
              • Depth: 1000 mm
                • Height: 2000 mm
                • Supply Voltage: 200 – 240 V
                • Coolant Feed: Top
              RackChiller45_chiller.png

              RackChiller In-Row 45 Air-Water Cooler, 1200D

              Catalog #: 10630-103

              • Product Type: Air/Liquid Heat Exchanger
              • Product Family: RackChiller
              • Width: 300 mm
              • Depth: 1200 mm
                • Height: 2000 mm
                • Supply Voltage: 200 – 240 V
                • Coolant Feed: Top; Bottom
              RackChiller RDHX PRO, Rear Door Cooler Chilled Water

              RackChiller RDHX PRO Active, Left Hinged, 42U, 600W

              Catalog #: 10630-200

              • Product Type: Air/Liquid Heat Exchanger
              • Product Family: RackChiller
              • Height: 2000 mm
              • Width: 600 mm
                • Depth: 280 mm
                • Supply Voltage: 195 – 277 V
                • Coolant Feed: Bottom; Top
              RackChiller RDHX PRO, Rear Door Cooler Chilled Water

              RackChiller RDHX PRO Active, Left Hinged, 42U, 800W

              Catalog #: 10630-201

              • Product Type: Air/Liquid Heat Exchanger
              • Product Family: RackChiller
              • Height: 2000 mm
              • Width: 800 mm
                • Depth: 280 mm
                • Supply Voltage: 195 – 277 V
                • Coolant Feed: Bottom; Top
              RackChiller RDHX PRO, Rear Door Cooler Chilled Water

              RackChiller RDHX PRO Active, Left Hinged, 47U, 600W

              Catalog #: 10630-202

              • Product Type: Air/Liquid Heat Exchanger
              • Product Family: RackChiller
              • Height: 2200 mm
              • Width: 600 mm
                • Depth: 280 mm
                • Supply Voltage: 195 – 277 V
                • Coolant Feed: Bottom; Top