Products | 128 results (407 items)
Replacement Module for UTB, Intrinsic Safe
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+1 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.
Surge Diverter, 60 kA Single Mode
Transient Discriminating Surge Diverter, 50 kA AU Three Mode
Rail Secondary Power Surge Protector, AC Circuits
DT1 DIN Rail Surge Protection Replacement Module
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
DT2 DIN Rail Surge Protection Class II, 4+0 Mode
DIN rail mounted Surge Protection Device that provides protection against voltage transients in IEC Class II, 4+0 Mode environments.
EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.
Modular TDX Panel Protector, 200 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.