- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Combined Mounting Kit for Chassis
The combined mounting enables the option to split a 6 U high subrack in 3 U and 6 U sections.
- Designed to accept Euroboards (100 mm hi...
- Subdivision of the 6 U assembly area into: 2 x 3 U, 1 x 6 U
Guide Rail End Piece
End pieces for individual multi-piece guide rails with plastic or extrusion mid-piece.
- Guide rail end pieces (PBT) for individu...
- Guide rails end piece can be clipped int...
- Storage temperature: 0 °C ... +60 °C
Front Panel, Flat, Unshielded, D-Sub Cutouts
Flat front panel with cutout for D-Sub connectors. Unshielded version.
- Non-shielded version
- Aluminum, 2.5 mm, front anodized, rear conductive
EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI
EMC Shielded subrack for backplane mounting for CompacPCI application.
- Subrack with side panel type F ("flexibl...
- Aluminum construction
- Rear horizontal rail for backplane mount...
- Internal and external dimensions in acco...
Interscale Mounting Bracket
Able to assemble / disassemble case while mounted.
- Able to assemble / disassemble case while mounted
- Provides 14 mm clearance from mounting s...
- Bracket for wall or recessed mounting
MultipacPRO Cover Plate, Perforated
Cover plates will close the 19" chassis on top and bottom side.
- Perforated cover plates can be used as e...
- Cover plate, perforated, hole diameter 4...
MultipacPRO, Euroboard Mounting Kit for EN 60603 Connector
Euroboards and double euroboards can be mounted horizontally in the 19" chassis using interior mounting kits.
- Euroboards and double euroboards can be ...
- Scope of delivery is sufficient to mount...
Eurorack Fan Tray for Fan Top Cover, Without Fan
Top covers with fans are compact active cooling units which do not consume rack space.
- Frames
- Interior mounting
- Cladding parts
Varistar CP Swing Frame for 800 mm Width
- For full height or partial-height mounting
- Pivot point can be selected right or left
- Can accommodate 19" chassis and 19" subracks
- 120° / 160° hinge, square locks including 2 keys
RackPower PDU, RP2xxx, 100-240 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...