Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
EuropacPRO Cover Plate, Universal
A cover plate is used for electromagnetic shielding or as mechanical protection.
- Shielding is provided by optional EMC st...
- For variable positioning of horizontal r...
- Perforation degree 58%
- Suitable for use with all horizontal rails
EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.
- 19" bracket is bolted laterally with the...
- For stainless steel EMC gasket
PDU Mounting Bracket
Assembly kits for PDUs.
- Easy assembly of basic and RackPower PDUs
Frame Type Plug-In Unit Kit, Shielded, Perforated
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Cover plate with perforation, for guide ...
- Rear panel with cut-out for multiple connectors
- Extruded side panels with groove to righ...
EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155
Subrack for use in railway applications that conform to EN 50155.
- Shock and vibration tested to EN 50155, part 12.2.11
- The 19" bracket is firmly fixed to the s...
- The double 19" screwing position adds to...
- IP 20, in accordance with IEC 60529
RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding With Handles
Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.
- Cases for individual assembly with 19" s...
- Retrofittable EMC shielding
- Version with 19" mounting brackets with ...
- The case has 2 x 1/2 U clearances for ve...
19'' Fan Unit, 1 U, Speed Control and Monitoring
Fan Unit for installation into a 1 U space within the Cabinet.
- Range selectable: 20 ... 40 °C and 30 ... 50 °C
- Low noise through temperature dependent air flow
- External sensor, max speed is default failure state
- Function control with LEDs and via dry contact
Varistar CP Steel Door, Plain With 1-Point Locking
Varistar CP Steel Door, IP 20 with Single Point Locking.
- Steel door with single point locking for...
- Lever handle with built-in push button
- Opening angle 180°
Varistar CP Top Rear Panel, Shortened
- Screw fixed, Robust and Single person mountable Side Panel
- Height of connection plate 400 mm
RackPower Basic PDU, RB0xxx, 208 VAC, 1-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with NEMA L6 outlets.
- RackPower Basic Power Distribution Units...
- Input Voltage Range 200 - 240 VAC, 1-phase L-L
- Connecting cable 10", with NEMA L6 connector
- Nema L6 outlets