Skip to main content

Please Select Your Country/Language Preferences

Electric Heat Tracing

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Markets
  • Applications
  • Hazardous Area
Filter0

Subcategories

Heating Cables

Heating Cables

Control, Monitoring and Sensing

Control, Monitoring and Sensing

Heating Components and Accessories

Heating Components and Accessories

Products | 82 results (331 items)

RAYCHEM-3D-N00359-Elexant3500iPipeMount-EN-2310

Elexant 3500i Electronic Thermostat

A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.
BTV0003_Test2.jpg image

BTV Self-Regulating Heating Cable

For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
A10000875

XTVR Self-Regulating Heating Cable

For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
A10000784

HTV Self-Regulating Heating Cable

Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
A10000878

QTVR Self-Regulating Heating Cable

For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
A10000490

High-Profile End Seal Kit

Cold-applied, high profile end seal suitable for hazardous areas.
A10000836

Single-Entry Power Connection with Junction Box

Junction box, for a single heating cable. Suitable for hazardous areas.
A10000124

Fixing Tape

Fixing tape to attach polymer heating cables to pipes.
A10000861

On Demand Stock Panels

A standardized offering of nVent RAYCHEM Controller and Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
A10000418

Multiple-Entry Power/Tee Connection with Polymer Junction Box

Modular junction box, for up to three heating cables. Suitable for hazardous areas.
A10000637.png

Elexant 4010i Heat Trace Controller

A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.
A10000646.png

Elexant 4020i Heat Trace Controller

A range of fully configurable touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.