Outdoor Comline FTTX Cabinet With Dual Access, 1200H 800W 600D
Outdoor Comline FTTX Cabinet With Dual Access, 1200H 800W 600D
Catalog#: 12349-008
Telecom applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather, Vandalism and thereby ensuring operational continuity. nVent SCHROFF cabinets can be used as Dslam / Point of Presence / Zone pooling / FTTC / FTTH / MFG cabinets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Accessories
Additional Product Details
Features
- Height dimensions without plinth (140 mm)
- Single wall, lightweight aluminium cabinet
- Insulated cabinet
- IP 55
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Body, Al, 2.5 mm, RAL 7035, single wall side panels, insulation thickness 12 mm, non inflammable; 3 cable entry boots are mounted in base for various sizes of cables, 2 removeable lifting brackets | 1 | |
2 | Door, Al, 2.5 mm, RAL 7035, 3-point locking, lever handle with DIN profile half cylinder (1242E), door opening angle 135°, door retainer at 110°, door hinged on left hand side; electrical door switch | 2 | |
3 | Plinth, Al, 3 mm, height 140 mm | 1 | |
4 | 19"/23" panel/slide mounts, galvanised St, 2.5 mm | 2 | |
5 | Document pocket, thermoplastic (part no. ADP2) | 1 | |
6 | GND/earthing kit, assembled | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.