Depth Adjustment Kit Wall Mounted Enclosures, AMG
Hover to magnify image or click to enlarge
Depth Adjustment Kit Wall Mounted Enclosures, AMG
These brackets allow for a mounting plate, 19" profiles, or an inner door to be mounted exactly where required in depth.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessories
Features
- Description: To provide depth adjustment for different accessories: mounting plate, 19" profiles and inner door. In stainless steel enclosures machining is required.
- Material: 2 mm galvanized steel.
- Depth adjustment: Distance to the door D-35 to 65 mm.
- Pack quantity: 2 pairs with mounting accessories.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.