Adjustable I-Beam Attachment
Hover to magnify image or click to enlarge
Adjustable I-Beam Attachment
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Related Products
Features
- No loose parts
- No assembly required
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Meets NFPA®-13 requirements for seismic sway bracing
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
Material | Cast Iron |
Finish | Electrogalvanized |
UL Loads | ||||
Part Number | Structure Attachment Fitting | Flange Thickness | Brace Member | Load Rating |
CSBIB075085 | CSBUNIV050 | 6 - 19 mm | DN25 - DN50 Sch. 40 NPS | 4849 N |
CSBURC12 | 6 - 19 mm | CSB12CBL | 1859 N | |
CSB18CBL | 3434 N | |||
CSB36CBL | 4893 N | |||
CSBNPC12 | 6 - 19 mm | CSB12CBL | 1859 N | |
CSB18CBL | 3434 N | |||
CSB36CBL | 6228 N | |||
CSBIB075145 | CSBUNIV050 | 6 - 19 mm | DN25 - DN50 Sch. 40 NPS | 4849 N |
CSBURC12 | 6 - 19 mm | CSB12CBL | 1859 N | |
CSB18CBL | 3434 N | |||
CSB36CBL | 4893 N | |||
CSBNPC12 | 6 - 19 mm | CSB12CBL | 1859 N | |
CSB18CBL | 3434 N | |||
CSB36CBL | 6228 N | |||
CSBIB125180 | CSBUNIV050 | 19 - 31 mm | DN25 - DN50 Sch. 40 NPS | 4849 N |
CSBURC12 | 19 - 31 mm | CSB12CBL | 1859 N | |
CSB18CBL | 3434 N | |||
CSB36CBL | 4893 N | |||
CSBNPC12 | 19 - 31 mm | CSB12CBL | 1859 N | |
CSB18CBL | 3434 N | |||
CSB36CBL | 6228 N |
FM Loads | |||||
Brace Direction | Service Pipe Size | Horizontal Capacity per Installation Angle from Vertical | |||
30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | ||
Parallel | N/A | 7205 N | 7605 N | 4495 N | 4940 N |
Perpendicular | N/A | 7205 N | 10230 N | 12545 N | 13965 N |
Certifications
AON Fire Protection, Rigid Seismic NZS 4541:2020
English
NZS 4515:2009
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.