Cantilever Arm with E0L Channel
Hover to magnify image or click to enlarge
Cantilever Arm with E0L Channel
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Perforated, cold rolled
- Slotted backplate
Specifications
Thickness (T) | 0.05" |
E | 0.16" |
Hole Size (HS) | 0.41" |
C | 0.61" |
A | 0.71" |
B | 1.06" |
Thickness (T) | 1.25 mm |
Width (W) | 1.57" |
D | 2.36" |
E | 4 mm |
Y | 8.5 x 20 mm |
Hole Size (HS) | 10.5 mm |
X | 11 x 18 mm |
C | 15.5 mm |
A | 18 mm |
B | 27 mm |
Width (W) | 40 mm |
D | 60 mm |
Height (H) | 120 mm |
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.