Cutoff Fitting Non-Lay-In Lay-In Hinged Cover
Hover to magnify image or click to enlarge
Cutoff Fitting Non-Lay-In Lay-In Hinged Cover
Non-Lay-In Hinged Cover Cutoff Fittings are used for lengths up to 12.00 inch (305 mm). Body comes in two pieces. Shorten body and cover to the desired length and weld together. Shorten body to desired length and weld on flange. This is not a "lay-in" fitting but often is used when entering an enclosure. Fittings are finished with paint over plated surfaces.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Non-Lay-In Hinged Cover Cutoff Fittings are used for lengths up to 12.00 inch (305 mm)
- Body comes in two pieces. Shorten body and cover to the desired length and weld together
- Shorten body to desired length and weld on flange
- "This is not a ""lay-in"" fitting but often is used when entering an enclosure"
- Fittings are finished with paint over plated surfaces
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.