Filter applied: 1
SKUs | 646 results
FleXbus Conductor, 0,341 in² ,866,14'' x 0.98" x 0.49" x 62.37 lb
Catalog #: FLEXCOND220L22
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 866"
- Length 1 (L1): 22000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 62.3 lb
- Unit Weight: 28.3 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0,341 in² ,905,51'' x 0.98" x 0.49" x 65.24 lb
Catalog #: FLEXCOND220L23
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 905"
- Length 1 (L1): 23000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 65.2 lb
- Unit Weight: 29.6 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0,341 in² ,944,88'' x 0.98" x 0.49" x 68.1 lb
Catalog #: FLEXCOND220L24
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 944"
- Length 1 (L1): 24000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 68 lb
- Unit Weight: 30.9 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0,341 in² ,984,25'' x 0.98" x 0.49" x 70.97 lb
Catalog #: FLEXCOND220L25
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 984"
- Length 1 (L1): 25000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 70 lb
- Unit Weight: 32.2 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.341 in², 118.11" x 0.98" x 0.49" x 8.38 lb
Catalog #: FLEXCOND220L3
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 118.11"
- Length 1 (L1): 3000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 8.38 lb
- Unit Weight: 3.8 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.341 in², 157.48" x 0.98" x 0.49" x 11.24 lb
Catalog #: FLEXCOND220L4
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 157.48"
- Length 1 (L1): 4000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 11.24 lb
- Unit Weight: 5.1 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.341 in², 196.85" x 0.98" x 0.49" x 13.89 lb
Catalog #: FLEXCOND220L5
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 196.85"
- Length 1 (L1): 5000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 13.89 lb
- Unit Weight: 6.3 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.341 in², 236.22" x 0.98" x 0.49" x 16.76 lb
Catalog #: FLEXCOND220L6
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 236.22"
- Length 1 (L1): 6000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 16.76 lb
- Unit Weight: 7.6 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.341 in², 275.59" x 0.98" x 0.49" x 19.62 lb
Catalog #: FLEXCOND220L7
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 275.59"
- Length 1 (L1): 7000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 19.62 lb
- Unit Weight: 8.9 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.341 in², 314.96" x 0.98" x 0.49" x 22.27 lb
Catalog #: FLEXCOND220L8
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 314.96"
- Length 1 (L1): 8000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 22.27 lb
- Unit Weight: 10.1 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.341 in², 354.33" x 0.98" x 0.49" x 25.13 lb
Catalog #: FLEXCOND220L9
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 354.33"
- Length 1 (L1): 9000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 25.13 lb
- Unit Weight: 11.4 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.558 in², 393.7" x 0.98" x 0.49" x 40.57 lb
Catalog #: FLEXCOND360L10
- Cross Section: 0.56in²
- Cross Section: 360mm²
- Length 1 (L1): 393.7"
- Length 1 (L1): 10000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.85"
- Height 1 (H1): 21.65mm
- Height 2 (H2): 0.48"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 40.57 lb
- Unit Weight: 18.4 kg
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364