Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 646 results

PH38989.jpg image

IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8"

Catalog #: IBSBADV50-630

  • Typical Application Current Rating: 250 A
    PH38989.jpg image

    IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 32.68"

    Catalog #: IBSBADV50-830

    • Typical Application Current Rating: 250 A
      PH38991.jpg image

      IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 40.55"

      Catalog #: IBSBADV70-1030

      • Typical Application Current Rating: 300 A
        PH38991.jpg image

        IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 9.06"

        Catalog #: IBSBADV70-230

        • Typical Application Current Rating: 300 A
          PH38991.jpg image

          IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 12.99"

          Catalog #: IBSBADV70-330

          • Typical Application Current Rating: 300 A
            PH38991.jpg image

            IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 16.93"

            Catalog #: IBSBADV70-430

            • Typical Application Current Rating: 300 A
              PH38991.jpg image

              IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 20.87"

              Catalog #: IBSBADV70-530

              • Typical Application Current Rating: 300 A
                PH38991.jpg image

                IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 24.8"

                Catalog #: IBSBADV70-630

                • Typical Application Current Rating: 300 A
                  PH38991.jpg image

                  IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 32.68"

                  Catalog #: IBSBADV70-830

                  • Typical Application Current Rating: 300 A
                    PH31575.jpg image

                    Four Pole Distribution Block, 400 A, 1 Line Side & 14 Load Side Connections

                    Catalog #: TDL-400A

                    • Material: Copper;Thermoplastic
                    • Finish: Tinned
                    • Max Current Rating, IEC: 400A
                    • Max Current Rating, UL/CSA: 400A
                      • Short Term Withstand Current (Icw) 1s: 23kA
                      • Peak Short Circuit Current (Ipk): 51kA
                      • Max Working Voltage, IEC (Ui): 1000;1500
                      • Max Working Voltage, UL (Vin): 600
                      • Line Side Number of Connections: 1
                      • Line Side Compact Stranded Wire Size: 35 - 120 mm²
                      • Line Side Conductor Width: 20 - 24 mm
                      • Line Side Stranded Wire Size - Ferrule: 35 - 120 mm²
                      • Line Side Wire Size: 1 - 250
                      • Load Side Number of Connections: 14
                      • Load Side Compact Stranded Wire Size: (1) 10 - 50 mm²;(2) 10 - 35 mm²;(4) 6 - 25 mm²;(7) 2,5 - 16 mm²
                      • Load Side Stranded Wire Size - Ferrule: (1) 10 - 35 mm²;(2) 10 – 25 mm²;(4) 6 - 16 mm²;(7) 2,5 - 10 mm²
                      • Load Side Wire Size: (1) #6 – 1/0;(2) #8 - #1;(4) #10 - #3;(7) #10 - #5
                      • Depth (D): 4 3/4"
                      • Depth (D): 121 mm
                      • Height (H): 6.14"
                      • Height (H): 156 mm
                      • Width (W): 8.82"
                      • Width (W): 224 mm
                      • Unit Weight: 3.73 lb
                      • Unit Weight: 1.69 kg
                      • Enclosure Rating: IP 10
                      • Flammability Rating: UL® 94V-0
                      • Complies With: IEC® 60947-7-1
                    PH36583.jpg image

                    Four Pole Distrib. Block with Threaded Bars, Flat, 630 A

                    Catalog #: TRC-630A

                    • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
                    • Max Working Voltage, IEC (Ui): 1000
                    • Peak Short Circuit Current (Ipk): 84kA
                    • Short Term Withstand Current (Icw) 1s: 52kA
                      • Line Side Number of Connections: 1
                      • Load Side Number of Connections: 8
                      • Hole Size (HS): 0.39"
                      • Hole Size (HS): 10 mm
                      • Thread Size (TS): M8
                      • Depth (D): 2.36"
                      • Depth (D): 60 mm
                      • Height (H): 13.310" - 15.35"
                      • Height (H): 338 - 390 mm
                      • Width (W): 13.39"
                      • Width (W): 340 mm
                      • A: 11.42"
                      • A: 290 mm
                      • Unit Weight: 10.58 lb
                      • Unit Weight: 4.8 kg
                      • Flammability Rating: UL® 94V-0
                      • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
                    PH38304.jpg image

                    IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 9.1"

                    Catalog #: IBSHY32-230

                    • Typical Application Current Rating: 160 A
                    • Finish: Tinned
                    • Material: Copper;Glass Fibre Reinforced Silicone
                    • Flammability Rating: UL® 1441 VW-1
                      • Max Working Voltage, IEC (Ui): 1000;1500
                      • Peak Short Circuit Current (Ipk): 15kA
                      • Wire Diameter: 0.01"
                      • Wire Diameter: 0.15mm
                      • Working Temperature: -76 to 482 °F
                      • Working Temperature: -60 to 250 °C
                      • Complies With: IEC® 60439.1;IEC® 61439.1
                      • Cross Section: 63.15kcmil
                      • Cross Section: 32mm²
                      • Length (L): 9.1"
                      • Length (L): 230 mm
                      • A: 0.43"
                      • A: 11 mm
                      • B: 0.98"
                      • B: 25 mm
                      • C: 0.12"
                      • C: 3 mm
                      • D: 0.2"
                      • D: 5 mm
                      • Hole Size 1 (HS1): 0.26"
                      • Hole Size 1 (HS1): 6.5 mm
                      • Hole Size 2 (HS2): 0.41"
                      • Hole Size 2 (HS2): 10.5 mm
                      • Unit Weight: 0.16 lb
                      • Unit Weight: 0.07 kg