ComLine Vertical Mount Cabinet
Hover to magnify image or click to enlarge
ComLine Vertical Mount Cabinet
ComLine Vertical-Mount Cabinet is ideal for telecommunications industry applications. The unique vertical orientation of the 19-inch rack equipment makes this cabinet especially suitable for pole-mount applications. The narrow cabinet width also makes it very wind resistant.
Industry Standards
UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997
CSA: Type 3, 3R, 4, 4X, 12
NEMA/EEMAC Type 3, 3R, 4, 4X, 12
EC60529, IP66
Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D
EIA 310-D with 19-in. spacing for rack equipment
Cabinet is RoHS compliant
NEBS™ is a trademark of Telcordia
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Vertically oriented 19-inch equipment mounting creates a compact, wind-resistant cabinet
- Integral solar shield reduces solar heat load
- Right-side, solid gland plate can be removed and modified as needed
- 6 RU Rack has square hole spacing per EIA universal standards; order cage nuts separately
- Quarter-turn, multi-point, vault-style latching system increases protection and security
- 160-degree door opening with quick-release, retained hinge pins
- Body and door ground studs for bonding and grounding
- Foam-in-place seamless gasket for superior protection against dust and liquid ingress
- Back is prepared with mounting provisions for standard panels
- Mounts to poles or walls
Specifications
Material | Aluminum |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.